LOOK (Hidden linear diffusers)

Published by BIM&CO
 
Manufacturer Madel
Reference description LOOK-CM 20x1000
Manufacturer Part Number LOOK-CM 20x1000
Maximum Air Flow [m³/h] 218.7
Available Surface Area [m²] 0.0135
Minimum Air Flow [m³/h] 121.5
Omniclass 23-33 49 11 11 11
Uniformat D3041
MasterFormat 23 37 13
Input Height [mm] 47
Input Width [mm] 1000
Supply air diameter [mm]
Safety Standard UNE 23-727 M2/ NFP 92-501 M2/ DIN 4102 M2
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The LOOK hidden linear diffusers are designed to combine the aesthetics with the technical performance. They can be mounted in false ceilings hiding the frame with filler and leaving visible only the slot. They allow the formation of diffuser continuous lines, with active and inactive areas, without breaking the uniformity of the whole.

Contact the supplier

Madel

Madel

One of the lines of performance of MADEL consists of equipping its products with aesthetic added value in order to introduce the air diffuser as yet another element to be considered in interior architecture.

Google Map