东莞市凡一五金机电有限公司
Thermoplastic synthetic material - Steel housing with Precision Ball Bearing
Rollex Förderelemente GmbH & Co. KG
Thermoplastic syntethic material - Steel housing with Precision Ball Bearing
Multi-V Belt Pulleys, Spring Press-Fit/Internally Threaded Type
JLCMC
Gravity Roller, Spring Press-Fit/Internally Threaded/Flat Position Heavy Duty Type
DC Type, Multi-V Belt Pulleys, Spring Press-Fit/Internally Threaded
Double Slot/Sprocket Type
Gravity Roller, Spring Press-Fit/Internally Threaded/Flat Position General Purpose Type
AC Type, Vertical Non-Driven, Miniature/Standard Type
LI-BE
EcoFlow 万向球
Bosch Rexroth Assembly Technologies
EcoFlow 滚筒
DRECKSHAGE GmbH & Co. KG
MAXSEN
Motion Industries
Rail à galets ø48 mm
MSET
Rail à galets caoutchouc ø50mm
Rail à galets ø50x60mm avec ou sans flasque
Rail à galets ø50x60mm en acier
Rail à galets ø32 mm sertis
Thermoplastic synthetic material - Bearing housing with Ball Row
Steel housing with Ball Row