2-2 way coaxial solenoid valve BMV70404 Stainless Steel NC
Bavaria Fluid Systems GmbH
Base for manifold mounting, closing plate, adapter for mounting SK 3 ports
WAIRCOM
Body size 22 mm - functions 3/2 - with interface
Body size 30 mm - functions 3/2 - with ex CNOMO interface
Functions 3/2 - G1/8" and G1/4" ports
Function 3/2 N.C. - with interface for poppet and ex CETOP valves
Body ported G1/8" for direct mounting - functions 3/2
for direct acting solenoid valves with ex CNOMO interface - sleeve Ø9 mm
Functions 3/2 - Pilot actuated monostable and bistable
Functions 3/2 - Solenoid actuated monostable
Functions 3/2 - Solenoid actuated bistable
Functions 5/2 e 5/3 closed centre - Pilot actuated monostable and bistable
Functions 5/2, 5/3 closed, open and pressure centre - Solenoid actuated monostable and bistable
Functions 5/2 - Solenoid actuated monostable
Functions 5/2, 5/3 closed, open and pressure centre - Pilot actuated monostable and bistable
Pilot actuated valves 3 ways, ports G1/8",
Pilot actuated valves 5 ways, ports G1/8",
Solenoid actuated valves 3 ways, ports G1/8", for coils with sleeve Ø9 mm
Solenoid actuated valves 3 ways, ports G1/8", with 15 mm direct acting solenoid valves
Solenoid actuated valves 5 ways, ports G1/8", with 15 mm direct acting solenoid valves
Solenoid actuated valves 5 ways, ports G1/8", for coils with sleeve Ø9 mm
Single bases and manifold bases
4, 6 and 8 No. of stations. Solenoid valves for 22 mm coils series USB
For direct acting solenoid valves side 22 mm and sleeve Ø9 mm
Pilot actuated valves, 5 ways, interface to ISO 5599/1 size 1, monostable and bistable
Solenoid actuated valves, 5 ways, interface to ISO 5599/1 standard size 1, monostable and bistable
Pilot actuated valves, 5 ways, interface to ISO 5599/1 size 2, monostable and bistable