PT 6-QUATTRO-R-CLM

Multi-conductor terminal block

 
Manufacturer PHOENIX CONTACT
Manufacturer product designation Multi-conductor terminal block
Internal article number 1466071
GTIN (EAN) code 4063151860202
width 8.2
height 43.3
rated voltage 1000
nominal cross section 6
flammability rating of the insulating material (based on UL 94) V0
Closing plate required True
Connection type (1) Push-in connection
Power loss per pole, current-dependent [PlIp] 1.31
Max. line cross section, flexible 10
Max. line cross section, rigid 10
Min. line cross section, flexible 0.5
Min. line cross section, rigid 0.5
캐드 모델
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

제품 설명

Multi-conductor terminal block, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: gray

공급업체에 문의하십시오.

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map