Rectangular Power Connectors

 
Manufacturer TE Connectivity
Description 10P MTA156 ASSY 22AWG RED LF
Manufacturer Part Number 4-641150-0
Product Page https://www.te.com/usa-en/product-4-641150-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [DEGC] -55 – 105
Operating Temperature Range [DEGF] -67 – 221
Series MTA 156
Length [INCH] 1.56
Operating Voltage [VAC] 600
Height [INCH] .355
Length [MM] 39.62
Centerline (Pitch) [INCH] .156
Centerline (Pitch) [MM] 3.96
Height [MM] 9.02
Contact Mating Area Plating Material Thickness [MICM] .076
Contact Current Rating (Max) [AMP] 7
Contact Mating Area Plating Material Thickness [MICIN] 3
Underplate Material Thickness [MICM] 1.27 – 1.77
Wire Size [AWG] 22
Wire Size [MMSQ] .3 – .4
Accepts Wire Insulation Diameter Range [MM] 2.41
Contact Termination Area Plating Thickness [MICIN] 80 – 200
Accepts Wire Insulation Diameter Range [INCH] .095
Underplate Material Thickness [MICIN] 1.27 – 1.77
Contact Termination Area Plating Thickness [MICM] 2.03 – 5.08
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Documentazione