HCT - Robust wall-mounted axial or long-cased fans

 
Manufacturer SODECA, SLU
Description Axial fan: HCT-25-2T/PL
Mass 7 kg
Length 230 mm
Unit width 310 mm
Unit height 310 mm
Input radius 120 mm
Input diameter 240 mm
Output radius 120 mm
Output diameter 240 mm
Voltage 400 V
Number of poles 3
Frequency 50 Hz
Current 0.37 A
Maximum flow 1940 m³/h
Minimum flow 600 m³/h
Rotational speed 2670 rpm
Omniclass number 23.33.33.00
Note Only valid measurements are displayed on the table, all the other measurements may be approximated
Apparent load 256 V.A
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Contatta il fornitore

SODECA

SODECA

Sodeca specializes in the design and manufacture of fans and accessories for industrial applications. Industrial applications require the flexibility to adapt to each project's specifications.

Google Map