MK5157: Cylinder sensor with AMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2 m

 
Manufacturer ifm
Description MK5157: Cylinder sensor with AMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2 m
Manufacturer Part Number MK5157
GTIN 4021179235624
ECLASS 27270105
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Descrizione prodotto

Cylinder sensor with AMR cell; 25 x 5 x 6.5 mm; Response sensitivity 2 mT; Reverse polarity protection yes; Short-circuit protection yes; Overload protection yes; normally open; DC; PNP; 0.3 m PVC-Cable; M12 Connector; IP 65; IP 67; IP 69K; 3-wire; Switching frequency 6000 Hz

Contatta il fornitore

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map