LI5134: Binary level sensor; PNP/NPN; switching signal; IO-Link; Probe length L

Binary level sensor

Manufacturer ifm
Description LI5134: Binary level sensor; PNP/NPN; switching signal; IO-Link; Probe length L
Manufacturer Part Number LI5134
GTIN 4021179320832
ECLASS 27371813
Country of origin RO
Customs tariff number 90261029
Weight 510.400
Distributor ifm electronic gmbh
Type Binary level sensor
Description LI0737--K-00KQPKG/US
Modelli CAD
Verifica che questo software sia stato installato.

Prodotto da selezionare

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
LI5134LI5134: Binary level sensor; PNP/NPN; switching signal; IO-Link; Probe length L402117932083227371813RO90261029510.400Binary level sensorLI0737--K-00KQPKG/US

Descrizione prodotto

Binary level sensor; PNP/NPN; switching signal; IO-Link; Probe length L 737 mm; -25...85 °C; Pressure rating 0.5 bar; Connector

Contatta il fornitore

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map