Series100 Nominal width 7.2 mm, material: 1.4305, connection type: hose connection, connection size: LW6

plug

Manufacturer STEINCONNECTOR GmbH
Description Series100 Nominal width 7.2 mm, material: 1.4305, connection type: hose connection, connection size: LW6
Article NMB81
Reference Number 100.00.S00S.ST006.300
Version customer filter Stainless steel coupling
CAD models
Please make sure this software has been installed.

Product selection

ArticleDescriptionReference NumberVersion customer filterHandlingKeyCoupling/PlugValveSleeve SurfaceScriptureConnection typeConnection sizeMaterialSurfaceSealBody sizeDiameter insideDiameter outsideLengthLength L1Length L2Width across flatsWidth across flats SW1Hole bulkhead connectionOperating mediumTemperature range fromTemperature range toFlow capacityLeakageFlow ratePressure range max.Vacuum suitable 0.95 bar
NMB81Series100 Nominal width 7.2 mm, material: 1.4305, connection type: hose connection, connection size: LW6100.00.S00S.ST006.300Stainless steel couplingOne-hand couplingno Keyplugno valveno platingSTEINCOhose connectionLW61.4305natureNo seal7.24.80462400000-2020061137535Yes

Product Description

Technique: One-hand coupling with automatic 5-point locking. Ball locking system with spring-loaded release sleeve. Disconnect by pushing the release sleeve back into the direction of the connection.The valve will return to its starting position and push the plug out of the coupling. Note: Only suitable for propane and butane applications.The plug must be kept free of dirt. Connection has to be checked with a leak detection spray.

Technical data: Material Coupling: back part, sleeve, coupler body and valve are made of stainless steel AISI 303. Seal FPM (Viton). Spring and circlip stainless steel AISI 301. Bolt stainless steel AISI 316. Material plug: stainless steel AISI 303

Contact the supplier

STEINCONNECTOR GmbH

STEINCONNECTOR GmbH

STEINCONNECTOR offers a variety of quick connect couplings. Our product range includes various nominal diameters. By selecting high-quality materials such as brass, stainless steel or plastic, we can guarantee that our products will last for many years.

Google Map