| 1 |
|
1 |
LE63PSSUSS_DN15_(1/2")_PN16 |
LE63 Spira-trol Two-port Control Valve DN15 PN16 Stainless Steel KV4.0 (LE63PSSUSS) |
DN15 (1/2") |
Flanged |
PN16 |
5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 2 |
|
2 |
LL63PSSUSS_DN15_(1/2")_PN16 |
LL63 Spira-trol Two-port Control Valve DN15 PN16 Stainless Steel KV4.0 (LL63PSSUSS) |
DN15 (1/2") |
Flanged |
PN16 |
5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LL63PSSUSS |
| 3 |
No CAD available |
3 |
LE63PCSUSS_DN15_(1/2")_PN16 |
LE63PCSUSS DN15 PN16 Kv4 . |
DN15 (1/2") |
Flanged |
PN16 |
5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 4 |
|
4 |
LE63PSSUSS_DN20_(3/4")_PN16 |
LE63 Spira-trol Two-port Control Valve DN20 PN16 Stainless Steel KV6.3 (LE63PSSUSS) |
DN20 (3/4") |
Flanged |
PN16 |
6 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 5 |
|
5 |
LF63PSSUSS_DN20_(3/4")_PN16 |
LE43 Spira-trol Two-port Control Valves DN20 PN16 (LF63PSSUSS) |
DN20 (3/4") |
Flanged |
PN16 |
6 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LF63PSSUSS |
| 6 |
No CAD available |
6 |
LE63PCSUSS_DN20_(3/4")_PN16 |
LE63PCSUSS DN20 PN16 Kv6,3 . |
DN20 (3/4") |
Flanged |
PN16 |
6 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 7 |
|
7 |
LE63PSSUSS_DN25_(1")_JIS/KS10 |
LE63PSSUSS Two-port Control Valve DN25JIS/KS10 (KV 10) Stainless Steel |
DN25 (1") |
Flanged |
JIS/KS10 |
6.5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LE63PSSUSS |
| 8 |
|
8 |
LE63PSSUSS_DN25_(1")_PN16 |
LE63 Spira-trol Two-port Control Valve DN25 PN16 Stainless Steel KV10 (LE63PSSUSS) |
DN25 (1") |
Flanged |
PN16 |
6.5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 9 |
|
9 |
LF63PSSUSS_DN25_(1")_PN16 |
LF63 Spira-trol Two-port Control Valve DN25 PN16 Stainless Steel KV10 (LF63PSSUSS) |
DN25 (1") |
Flanged |
PN16 |
6.5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LF63PSSUSS |
| 10 |
|
10 |
LL63PSSUSS_DN25_(1")_PN16 |
LL63 Spira-trol Two-port Control Valve DN25 PN16 Stainless Steel KV10 (LL63PSSUSS) |
DN25 (1") |
Flanged |
PN16 |
6.5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LL63PSSUSS |
| 11 |
No CAD available |
11 |
LE63PCSUSS_DN25_(1")_PN16 |
LE63PCSUSS DN25 PN16 Kv10 . |
DN25 (1") |
Flanged |
PN16 |
6.5 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 12 |
|
12 |
LE63PSSUSS_DN32_(1.1/4")_PN16 |
LE63 Spira-trol Two-port Control Valve DN32 PN16 Stainless Steel KV16 (LE63PSSUSS) |
DN32 (1.1/4") |
Flanged |
PN16 |
10 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 13 |
|
13 |
LF63PSSUSS_DN32_(1.1/4")_PN16 |
LF63 Spira-trol Two-port Control Valve DN32 PN16 Stainless Steel KV18 (LF63PSSUSS) |
DN32 (1.1/4") |
Flanged |
PN16 |
10 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LF63PSSUSS |
| 14 |
No CAD available |
14 |
LE63PCSUSS_DN32_(1.1/4")_PN16 |
LE63PCSUSS DN32 PN16 Kv16 . |
DN32 (1.1/4") |
Flanged |
PN16 |
10 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 15 |
|
15 |
LF63PGSUSS_DN40_(1.1/2")_PN16 |
LF63PGSUSS Two-port Control Valve DN40 PN16 (KV S28) N Stainless Steel |
DN40 (1.1/2") |
Flanged |
PN16 |
12.8 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LF63PGSUSS |
| 16 |
|
16 |
LE63PSSUSS_DN40_(1.1/2")_JIS/KS10 |
LE63 Spira-trol Two-port Control Valve DN40 JIS/KS 10K Stainless Steel KV25 (LE63PSSUSS) |
DN40 (1.1/2") |
Flanged |
JIS/KS10 |
12.8 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 17 |
|
17 |
LE63PSSUSS_DN40_(1.1/2")_PN16 |
LE63 Spira-trol Two-port Control Valve DN40 PN16 Stainless Steel KV25 (LE63PSSUSS) |
DN40 (1.1/2") |
Flanged |
PN16 |
12.8 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 18 |
|
18 |
LL63PSSUSS_DN40_(1.1/2")_PN16 |
LL63 Spira-trol Two-port Control Valve DN40 PN16 Stainless Steel KV25 (LL63PSSUSS) |
DN40 (1.1/2") |
Flanged |
PN16 |
12.8 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LL63PSSUSS |
| 19 |
No CAD available |
19 |
LE63PCSUSS_DN40_(1.1/2")_PN16 |
LE63PCSUSS DN40 PN16 Kv25 . |
DN40 (1.1/2") |
Flanged |
PN16 |
12.8 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 20 |
|
20 |
LE63PSSUSS_DN50_(2")_JIS/KS10 |
LE63PSSUSS Two-port Control Valve DN50 JIS/KS10 (KV 10) N Stainless Steel |
DN50 (2") |
Flanged |
JIS/KS10 |
15 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LE63PSSUSS |
| 21 |
|
21 |
LE63PSSUSS_DN50_(2")_PN16 |
LE63PSSUSS Two-port Control Valve DN50 PN16 (KV 36) Stainless Steel |
DN50 (2") |
Flanged |
PN16 |
15 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LE63PSSUSS |
| 22 |
|
22 |
LL63PSSUSS_DN50_(2")_PN16 |
LL63PSSUSS Two-port Control Valve DN50 PN16 (KV 36) Stainless Steel |
DN50 (2") |
Flanged |
PN16 |
15 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LL63PSSUSS |
| 23 |
|
23 |
LLA63PSSUSS_DN50_(2")_ASME_150 |
LLA63PSSUSS Two-port Control Valve 2" ASME 150 (CV 42) Stainless Steel |
DN50 (2") |
Flanged |
ASME 150 |
17.2 Kg |
Carbon Steel |
ASTM A216 WCB |
ASME 150 |
|
|
-29°C |
29.5 Bar g |
LLA63PSSUSS |
| 24 |
|
24 |
LF63PSSUSS_DN50_(2")_PN16 |
LF63 Spira-trol Two-port Control Valve DN50 PN16 Stainless Steel KV50 (LF63PSSUSS) |
DN50 (2") |
Flanged |
PN16 |
15 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LF63PSSUSS |
| 25 |
No CAD available |
25 |
LE63PCSUSS_DN50_(2")_PN16 |
LE63PCSUSS DN50 PN16 Kv36 . |
DN50 (2") |
Flanged |
PN16 |
15 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 26 |
|
26 |
LE63PSSUSS_DN65_(2.1/2")_JIS/KS10 |
LE63PSSUSS Two-port Control Valve DN65 JIS/KS10 (KV 25) N Stainless Steel |
DN65 (2.1/2") |
Flanged |
JIS/KS10 |
32 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LE63PSSUSS |
| 27 |
|
27 |
LF63PSSUSS_DN65_(2.1/2")_PN16 |
LF63PSSUSS Two-port Control Valve DN65 PN16 (KV 85) Stainless Steel |
DN65 (2.1/2") |
Flanged |
PN16 |
32 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LF63PSSUSS |
| 28 |
|
28 |
LL63PSSUSS_DN65_(2.1/2")_PN16 |
LL63PSSUSS Two-port Control Valve DN65 PN16 (KV 63) Stainless Steel |
DN65 (2.1/2") |
Flanged |
PN16 |
32 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LL63PSSUSS |
| 29 |
|
29 |
LE63PSSUSS_DN65_(2.1/2")_PN16 |
LE63 Spira-trol Two-port Control Valve DN65 PN16 Stainless Steel KV63 (LE63PSSUSS) |
DN65 (2.1/2") |
Flanged |
PN16 |
32 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 30 |
No CAD available |
30 |
LE63PCSUSS_DN65_(2.1/2")_PN16 |
LE63PCSUSS DN65 PN16 Kv63 . |
DN65 (2.1/2") |
Flanged |
PN16 |
32 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 31 |
|
31 |
LE63PSSUSS_DN80_(3")_PN16 |
LE63PSSUSS Two-port Control Valve DN80 PN16 (KV 63) Stainless Steel |
DN80 (3") |
Flanged |
PN16 |
36 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LE63PSSUSS |
| 32 |
|
32 |
LL63PSSUSS_DN80_(3")_PN16 |
LL63PSSUSS Two-port Control Valve DN80 PN16 (KV 63) N Stainless Steel |
DN80 (3") |
Flanged |
PN16 |
36 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LL63PSSUSS |
| 33 |
|
33 |
LFA63PSSUSS_DN80_(3")_ASME_150 |
LFA63PSSUSS Two-port Control Valve 3" ASME 150 (CV 135) N Stainless Steel |
DN80 (3") |
Flanged |
ASME 150 |
40 Kg |
Stainless Steel |
ASTM A351 CF8M |
ASME 150 |
|
|
-29°C |
28.4 Bar g |
LFA63PSSUSS |
| 34 |
No CAD available |
34 |
LE63PCSUSS_DN80_(3")_PN16 |
LE63PCSUSS DN80 PN16 Kv100 . |
DN80 (3") |
Flanged |
PN16 |
36 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |
| 35 |
|
35 |
LF63PGSUSS_DN100_(4")_PN16 |
LF63PGSUSS Two-port Control Valve DN100 PN16 (KV 180) Stainless Steel |
DN100 (4") |
Flanged |
PN16 |
53 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
-28°C |
24 Bar g |
LF63PGSUSS |
| 36 |
|
36 |
LE63PSSUSS_DN100_(4")_PN16 |
LE63 Spira-trol Two-port Control Valve DN100 PN16 Stainless Steel KV160 (LE63PSSUSS) |
DN100 (4") |
Flanged |
PN16 |
53 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
|
|
|
24 Bar g |
LE63PSSUSS |
| 37 |
No CAD available |
37 |
LE63PCSUSS_DN100_(4")_PN16 |
LE63PCSUSS DN100 PN16 Kv160 . |
DN100 (4") |
Flanged |
PN16 |
53 Kg |
Stainless Steel |
EN 10213 1.4408 |
PN16 |
16 Bar g @ 120°C |
300°C |
|
|
LE63PCSUSS |