SLC440AS

 
Manufacturer K.A. Schmersal GmbH & Co. KG
Description SLC440AS Safety light curtain
Part number 103007432
Selection SLC440AS-ER-0170-14
CAD models
Please make sure this software has been installed.

Product selection

Selection
Type
Order number
103007432
Short description
Safety light curtain
EAN
4030661447827
Savety type referred to IEC 61496-1
4
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for SIL 3 applications
Protection field height [mm]
170
Resolution [mm]
14
Range of protection field [mm]
300 - 7000
Connection
Connector plug M12
Protection class
IP67
Operating voltage
AS-i + AUX
Weight [g]
400
eCl@ss
27272704
Info
https://products.schmersal.com/view/103007432

Contact the supplier

SCHMERSAL

SCHMERSAL

Industrial Switches

Google Map