KUVE..-B-S

 
Quantity Manufacturer Description Part number Selection
1 Schaeffler Technologies AG & Co. KG Ball monorail guidance system KUVE15-B-S KUVE15-B-S-W1-V1-G2/300-30/30
1 Schaeffler Technologies AG & Co. KG
CAD models
Please make sure this software has been installed.

Product selection

Designation
KUVE15-B-S
Fastening Guideway
Length of rail
[ 100 .. >300< .. 10000 ]
Hole distance
Distance aL [mm]
30
Distance aR [mm]
30
Number of blocks
Carriage Type W1
KWVE15-B-S
stop angle carriage
KIT accessories
Lubrication connection
Carriage Position W1 [mm]
[ 31.9 .. >150< .. 268.1 ]
Preload classes
Accuracy classes
System
KUVE15-B-S
Unit
KUVE15-B-S-W1-V1-G2/300-30/30
Carriage
KWVE15-B-S-V1-G2

Contact the supplier

Schaeffler Technologies AG & Co. KG

Schaeffler Technologies AG & Co. KG

The Schaeffler Group (with the brands INA and FAG) develops and manufactures high-precision products for everything that moves

Google Map