Servo Motor R88M-1M75030T-S2

 
Manufacturer OMRON Industrial Automation
Description 1S AC servo motor, 750 W, 230 VAC, 3000 rpm, 2.39 Nm, absolute encoder
Manufacturer Part Number R88M-1M75030T-S2
Servo control method EtherCAT
Drive supply voltage (V) 230 V single phase
Rated output (kW) 0.75 kW
Rated speed (r/min) 3000 r/min
Flange size square (LC) 80 mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

OMRON Industrial Automation

OMRON Industrial Automation

Omron the driving force in Relays, Switches, Connectors and Sensors Energy, Building Automation, Factory Automation, Medical, Automotive and Home Appliance for Today's and Tomorrow's Technologies

Google Map