FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X

FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X

Manufacturer nVent HOFFMAN
Description FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 2078x816x812mm, SS Type 304
Part Number FS200884DSP0
E-Shop link https://hoffman.nvent.com/en/hoffman/FS200884DSP0
Material Stainless Steel 304
Finish Brushed #4
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialFinish
FS181054SHP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1879x1018x485mm, SS Type 304Stainless Steel 304Brushed #4
FS181054SSP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1878x1016x484mm, SS Type 304Stainless Steel 304Brushed #4
FS181056DHP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1879x1018x515mm, SS Type 316Stainless Steel 304Brushed #4
FS181056DSP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1878x1016x512mm, SS Type 316Stainless Steel 304Brushed #4
FS181056SHP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1879x1018x485mm, SS Type 316Stainless Steel 304Brushed #4
FS181056SSP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 1878x1016x484mm, SS Type 316Stainless Steel 304Brushed #4
FS200884DHP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 2079x818x815mm, SS Type 304Stainless Steel 304Brushed #4
FS200884DSP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 2078x816x812mm, SS Type 304Stainless Steel 304Brushed #4
FS200884SHP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 2079x818x785mm, SS Type 304Stainless Steel 304Brushed #4
FS200884SSP0FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X, 2078x816x783mm, SS Type 304Stainless Steel 304Brushed #4

Product Description

These enclosures are used in harsh industrial environments to house large components such as motor starters, drives, contactors and PLCs as well as a wide range of other electrical and electric equipment. A modular interior rail system (ProLine) provides an extensive range of mounting options. Whether your application calls for rack mounting, panel mounting or grid system mounting, a combination of ProLine components can deliver the right solution for ultimate equipment mounting flexibility and convenience. Three-point latching and sealing provide industry-leading protection from dust, oil and water. The FS66S enclosures are used extensively in oil and gas, water/wastewater, petrochemical and power plant environments and offer a perfect solution to outdoor DCS applications. Four styles are available to provide maximum flexibility: One-Door Single-Access Enclosures (single door on front); One-Door Dual-Access Enclosures (single door on front and rear); Two-Door Single-Access Enclosures (doors close on a removable center-post); and Two-Door Dual-Access Enclosures (doors close on a removable center-post on front and rear). Each style is also offered in 304 or 316L stainless steel, and can be manufactured as standard duty (14 gauge) and heavy duty (12 gauge).

  • Internal grid mounting system and ProLine frame compatible for easy and fast panel installation
  • Enclosure with contents to support Standard duty 500Kg (1102 lb.) evenly distributed and Heavy duty 1000Kg (2205 lb.) evenly distributed
  • Uni-body design with seams continuously welded and ground smooth
  • Two-door enclosures provided with a removable center-post for easy panel installation
  • Heavy-duty stainless steel lifting eyes
  • Heavy-duty three-point latching mechanism operated by 316L stainless steel PowerGlide padlocking handle
  • Seamless foam-in-place gasket assures a water-tight and dust-tight seal

Contact the supplier

nVent HOFFMAN

nVent HOFFMAN

Electrical enclosures for any application

Google Map