nVent CADDY Cable/Conduit Stud Attachment, Multifunction

The nVent CADDY Cable/Conduit Stud Attachment, Multifunction is a simplified, easy-to-use solution for mounting both EMT and flexible conduit above electrical boxes

 
Manufacturer nVent CADDY
Description Cable/Conduit Stud Attachment, Multifunction, EMT 0.5"-1", MC/AC O.D. 0.5"
Part Number CS816M
E-Shop link https://www.nvent.com/CADDY/products/EFSCS816M
Material SET MATERIAL MANUALLY
Finish SET FINISH MANUALLY
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The nVent CADDY Cable/Conduit Stud Attachment, Multifunction is a simplified, easy-to-use solution for mounting both EMT and flexible conduit above electrical boxes. Its universal design eliminates the need to carry multiple parts on the job and allows contractors to utilize just one fastener. Additionally, the Cable/Conduit Stud Attachment, Multifunction increases functionality by featuring a wider bracket to span across the entirety of the electrical box and reach all three knockouts. Whether you’re securing EMT, flexible conduit or both, rest assured, this simple solution improves productivity while keeping your job site safe.x000D

  • Multifunction design allows for different securement combinations such as one EMT and up to two flexible conduit cables or three conduit cables_x000D_
  • Capable of securing EMT sizes spanning from ½ to 1 in_x000D_
  • Score marks to break off excess bracket_x000D_
  • Compliant with NEC® Article 358.30(A), which requires conduit support within 36 in of an electrical box_x000D_
  • Compliant with CEC Rule 12-1404, which requires conduit support within 1 m of an electrical box_x000D_
  • Compliant with CEC Rule 12-618, which requires support of armored cable within 300 mm (12 in) of an electrical box_x000D_
    x000D

Contact the supplier

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    United States of America
    www.erico.com

Google Map