Waveguide to Coaxial Transitions - 65699-000

 
Manufacturer Microwave Techniques
Description WR2300 (R3) Waveguide to 6-1/8 Coaxial Transition (Crossbar Style) - 65699-000
Manufacturer Part Number 65699-000
Product Page https://catalog.microwavetechniques.com/item/all-categories/waveguide-to-coaxial-transitions/65699-000
Material Aluminum
Type Waveguide to Coaxial Transitions
Waveguide Size WR2300 (R3)
Frequency [MHz] 321-489
Bandwidth [MHz] 10%
Wall [in] 0.19
Power Data requires discussion with Microwave Techniques
Finish RoHS Compliant Per MIL-DTL-5541
Interface - Waveguide EIA-271 CPRF
Interface - Coax Female|50 Ohm|EIA-RS-225 Fixed
Weight [lb] 51.2
Paint Microwave Techniques Grey
Marking Standard Label Containing PN, SN, QR Code
VSWR 1.10:1
Length A [in] 18
Configuration Crossbar Transitions
Frequency Note Center Frequency To Be Specified (321-489)
Pressure [psi] 0.25
Coaxial Size 6-1/8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Waveguide to Coaxial Transitions

Microwave Techniques manufactures waveguide to coaxial transitions, available with several different flange interfaces and configurations. Our standard offering includes probe type and cross-bar designs. In addition, we also offer transitions with custom interfaces, as well as options for non-standard waveguide sizes.

Other types of waveguide to coaxial transitions manufactured by Microwave Techniques include: end launch, liquid-cooled, step transitions, taper transitions, stoop transitions, door knob transitions, magnetron transitions, half-height waveguide transitions, and more.

Documentation

Contact the supplier

Microwave Techniques

Microwave Techniques

The Global Leader in High-Power Microwave Components, RF Solutions & Industrial Microwave Systems

Google Map