Prevailing torque type hexagon nut (with non-metallic insert), style 1 - Property classes 5, 8 and 10

Standard ISO 7040
Description Prevailing torque type hexagon nut ISO 7040 - M3 - 5
Part number ISO 7040 - d M3 - 5
Material Steel
Note Class: 5
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Height (mm)Note
30.54.5
40.76
50.86.8
618
81.259.5
101.511.9
121.7514.9
14217(Non preferred)
16219.1
202.522.8
Class