IG5764: Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 8 mm non-flush moun

Inductive sensor

 
Manufacturer ifm
Description IG5764: Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 8 mm non-flush moun
Manufacturer Part Number IG5764
GTIN 4021179113854
ECLASS 27270101
Country of origin RO
Customs tariff number 85365019
Weight 317.500
Distributor ifm electronic gmbh
Type Inductive sensor
Description IGA2008-FRKG/V4A/6M/PH
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Inductive sensor; M18 x 1 / L = 80 mm; Sensing range 8 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP/NPN; 6 m PUR-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 300 Hz

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map