IFS340: Inductive sensor; M12 x 1 / L = 45 mm; Sensing range 6 mm quasi flush; c

Inductive sensor

Manufacturer ifm
Description IFS340: Inductive sensor; M12 x 1 / L = 45 mm; Sensing range 6 mm quasi flush; c
Manufacturer Part Number IFS340
GTIN 4021179344753
ECLASS 27270101
Country of origin DE
Customs tariff number 85365019
Weight 24.600
Distributor ifm electronic gmbh
Type Inductive sensor
Description IFB4006QCPKG/US-104
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
IFS340IFS340: Inductive sensor; M12 x 1 / L = 45 mm; Sensing range 6 mm quasi flush; c402117934475327270101DE8536501924.600Inductive sensorIFB4006QCPKG/US-104

Product Description

Inductive sensor; M12 x 1 / L = 45 mm; Sensing range 6 mm quasi flush; complementary; DC; PNP; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -40...85 °C; Switching frequency 500 Hz

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map