General Purpose Relay, OJE Series, Power, Non Latching, SPST-NO, 12 VDC, 8 A

 
Manufacturer FARNELL
Description General Purpose Relay, OJE Series, Power, Non Latching, SPST-NO, 12 VDC, 8 A
Part Number OJE-SS-112LMH2
Supplier Name Farnell or Newark
Contact Material Silver Tin Oxide
Brand Name OEG - TE CONNECTIVITY
Product Range OJE Series
Approvals & Standards VDE
Coil Resistance 720ohm
Coil Type Non Latching
Coil Voltage 12VDC
Coil Voltage VDC Nom 12V
Contact Configuration SPST-NO
Contact Current 8A
Contact Current Max 8A
Contact Voltage AC Nom 250V
Contact Voltage DC Nom 30V
Contact Voltage VAC 250VAC
Contact Voltage VDC 30VDC
External Depth 18.2mm
External Height 14.6mm
External Width 10.2mm
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type Power
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map