Wire-To-Board Connector, 7 mm, 5 Contacts, Plug, MK-II Series, 2 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 7 mm, 5 Contacts, Plug, MK-II Series, 2 Rows
Part Number 172494-1
Supplier Name Farnell or Newark
Gender Plug
No. of Contacts 5Contacts
No. of Rows 2Rows
Pitch Spacing 7mm
Product Range MK-II Series
Brand Name TE CONNECTIVITY
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map