内容类型
Alternating Current Enabling Paths Rated Switching Voltage (V)
Application Category AC-15 (NO)
Application Category DC-13 (NO)
Category (ISO 13849-1)
Contact Material
Creepage Distances and Clearances Between the Circuits
Depth (mm)
Detachable Clamps
Direct Current (%)
Direct Current Enabling Paths Rated Switching Voltage (V)
Direct Current Rated Consumption (W)
ECLASS 8.1 Classification
Electrical Isolation Supply Circuit - Control Circuit
Enabling Paths
Erweiterbar
ETIM 3.0 Classification
ETIM 4.0 Classification
ETIM 5.0 Classification
ETIM 6.0 Classification
ETIM 7.0 Classification
Evaluation Inputs
Feedback Circuit
Fine-Stranded with Ferrules Screw Terminal Ranges (mm²)
Fine-Stranded/Solid Wire Screw Terminal Ranges (mm²)
Function 2-Hand Switching
Function Access Control
Function Affirm Pushbutton
Function Contacter Monitoring
Function Contactless Working Protection Installation
Function Display
Function Emergency Stop
Function Operating Mode Selection
Function Restart Blockage
Height (mm)
Hot Functional Testing (HFT)
In/Outputs Configurable
Input Current (at state "1") (mA)
Input Current with Signal 1 (mA)
Maximum Allowed Output Voltage (V)
Maximum Ambient Temperature (ºC)
Maximum Enabling Paths Thermal Current Ith (A)
Maximum Fuse Insert Short-Circuit Protection (No)
Maximum Permissible Torque (N·m)
Maximum Rated Direct Current Voltage for Controls (V)
Maximum Supply Voltage (V)
Maximum Supply Voltage at Direct Current (V)
Mean Time to Dangerous Failure
Mechanical Life Time
Minimum Allowed Output Voltage (V)
Minimum Ambient Temperature (ºC)
Minimum Permissible Torque (N·m)
Minimum Rated Direct Current Voltage for Controls (V)
Minimum Supply Voltage (V)
Minimum Supply Voltage at Direct Current (V)
Mission Time
Model
Networkability
Nominal Direct Current Voltage UN (V)
Number of Digital Outputs, Integrated
Number of HW-Interfaces Industrial Ethernet
Number of HW-Interfaces Universal Serial Bus (USB)
Number of Inputs
Number of Integrated Digital Outputs
Number of Outputs
Off Delay Timer
On Delay Timer
Output Current (A)
Outputs Short-Circuit Protection
Outputs, Safe, Undelayed, with Contact
Permitted Voltage at Input (V)
PFDd (Low demand mode)
PFHd (High Demand Mode)
PL (ISO 13849-1)
Potential Separation
Programmable
Proof Test Intervall (High Demand Mode)
Proof Test Intervall (Low Demand Mode)
Protection Degree According to DIN EN 60529 (Housing)
Protection Degree According to DIN EN 60529 (Terminals)
Rail Mounting Possible
REACH-SVHC CAS Numbers
REACH-SVHC Conformity Status
REACH-SVHC Substances
1,6,7,8,9,14,15,16,17,17,18,18-Dodecachloropentacyclo [12.2.1.16,9.02,13.05,10] octadeca-7,15-diene; Lead
(1)
Lead
(9)
Release Time TR (ms)
Response Time TA1 (ms)
RoHS Conformity Status
RoHS Exceptions
SIL According to IEC 61508
SILCL (IEC 62061)
Standards
Start Contact
Stop Category acc. to IEC 60204
Suitable for Monitoring of Magnetic Switches
Suitable for Monitoring of Proximity Switches
Suited for Safety Functions
Supporting CAN Protocol
Supporting ModBus Protocol
Supporting PROFIBUS Protocol
Supporting Protocol for Ethernet/IP
Supporting Protocol for ProfiNet I/O
Supporting TCP/IP Protocol
Supports Protocol Other Bus Systems
Tightening Moment (N·m)
Type of Data Transmission
Type of Digital Output
Type of Electric Connection
Type of Supply Voltage
Weight (kg)
Width (mm)
With Automatic Closing
With Muting Function