真空吸盘吊
搜索
登录
免费注册
与您的搜索最相关的目录
TraceParts分类
›
物料搬运及吊装设备
›
吊装设备
›
吊装系统
›
真空吸盘吊
6 结果
排序
标题
近期
M4.101 Lifting module Basic max. lifting force 1,000 N, stroke from 200 to 600 mm, - manual-hydraulic version
ROEMHELD
M4.202 Lifting Module Shop-Floor Telescope Max. lifting force 1,000 and 2,000 N - stroke from 300 to 1,000 mm - manual-hydraulic and electro-mechanical version
ROEMHELD
M4.203 Lifting module Range max. lifting force 2,000 N - stroke from 440 to 940 mm - electro-mechanical telescopic version
ROEMHELD
M4.401 Lifting module Strong max. lifting force 6.000 N, stroke from 200 to 400 mm, - manual-hydraulic and electro-mechanical version
ROEMHELD
M4.402 Lifting Module Solid max. lifting force 4,000 N and 6,000 N, stroke from 200 to 400 mm - manual-hydraulic version
ROEMHELD
M5.101 Cart modules WMS Max. load 2,000 to 6,000 N
ROEMHELD
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。