平衡器
搜索
登录
免费注册
与您的搜索最相关的目录
TraceParts分类
›
物料搬运及吊装设备
›
吊装设备
›
吊装系统
›
平衡器
14 结果
排序
标题
近期
M4.005 Operation of Electrical Lifting Modules in Synchronism Remarks for application
ROEMHELD
M4.301 Lifting module Shop-Floor max. lifting force 1,000 to 6,000 N, stroke from 200 to 600 mm, - manual-hydraulic and electro-mechanical version
ROEMHELD
M4.501 Lifting module Twin-Strong max. lifting force 6,000 N, stroke from 200 to 400 mm, - manual-hydraulic and electro-mechanical version
ROEMHELD
M6.101 Floor modules FMS Maximum load 6,000 N, with one modulog interface
ROEMHELD
M8.100 Base plates for modulog lifting modules
ROEMHELD
M8.120 Flange plate for modulog rotating modules
ROEMHELD
M8.130 Table plate with a modulog interface with or without handles
ROEMHELD
M8.131 Table plate with two modulog interfaces
ROEMHELD
M8.200 Control modules for modulog modules
ROEMHELD
M8.300 Clamping modules - mechanical Clamps or swing clamps with universal clamping plate, max. clamping force 6 and 10 kN
ROEMHELD
M8.301 Clamping modules - hydraulic Hydraulic clamps with universal clamping plate and screw pump, - max. clamping force 2.5
ROEMHELD
M8.302 Quick-changing system with SPEEDY easy click for modulog interfaces
ROEMHELD
WZ8.8900 Die Changing Cart RW manually movable, with optional auxiliary drive - with safety docking station, max load capacity 500 kg
ROEMHELD
WZ88902 Die Changing Cart with Electric Drive RWA with electro-hydraulic lifting platform, die changing table and hydraulic ball bars, max. load capacity 1200 or 1600 kg
ROEMHELD
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。