walls in blocks of wood and concrete
ISOTEX srl
Block formwork concrete with insulation in wood fiber 13.5 cm
ISOSPAN SRL
Block concrete formwork with insert in heat-insulating material Puren PIR espanso rigido 021 - 13.5
Block formwork concrete with insulation LAMBDAPOR 13,5 cm
Block formwork concrete with insulation in wood fiber 16.5 cm
Block concrete formwork with insert in heat-insulating material Puren PIR espanso rigido 021 - 16.5
Block formwork concrete with insulation LAMBDAPOR 16,5 cm
Block formwork concrete with insulation LAMBDAPOR 7 cm
Block formwork concrete with insulation LAMBDAPOR 10,5 cm