Continuously adjustable, tempered, galvanized, with undetachable compression piece and back support.
AMF
with clamping bolt DIN 787, washer DIN 6340 and nut DIN 6330B. Infinitely adjustable, tempered, galvanised with captive compression piece and counter bearing.
threaded body design, nominal diameter 3, pmax = 350 bar
Hydrokomp
115 Surge Restraint
nVent CADDY
300M Universal Beam Clamp
Clip Buddy
Carr Lane Manufacturing
Covering hood
PHOENIX CONTACT
Cover profile carrier
Cover profile
TE-CO
Clamps & Accessories
Centring hole dia. 12 mm. Spindle: Tempering steel, blued, Trapezoidal thread, self-locking with end stopbody. Base: Aluminium 400 N/mm2 tensile strength.
Scraper ring protects screw jack spindle against chips. Centring hole dia. 12 mm. Spindle tempering steel, blued. Trapezoidal thread, self-locking with end stopbody.