永磁式
搜索
登录
免费注册
与您的搜索最相关的目录
TraceParts分类
›
电气工程
›
电动机
›
直流电机
›
有刷直流电机
›
永磁式
106 结果
排序
标题
近期
1000 - DC Motor - #PM6015, 12 V, 2400 rpm, 1.7 in-lbs, 0.06 HP
Groschopp
1001 - DC Motor - #PM6015, 24 V, 2400 rpm, 2 in-lbs, 0.08 HP
Groschopp
1002 - DC Motor - #PM6015, 90 V, 2500 rpm, 1.9 in-lbs, 0.07 HP
Groschopp
1003 - DC Motor - #PM6015, 130 V, 2500 rpm, 2 in-lbs, 0.08 HP
Groschopp
1004 - DC Motor - #PM6015, 180 V, 2400 rpm, 2 in-lbs, 0.08 HP
Groschopp
1005 - DC Motor - #PM6015, 115 V, 2450 rpm, 1.3 in-lbs, 0.05 HP
Groschopp
1006 - DC Motor - #PM6015, 12 V, 800 rpm, 2.1 in-lbs, 0.03 HP
Groschopp
1007 - DC Motor - #PM6015, 90 V, 1600 rpm, 2.1 in-lbs, 0.05 HP
Groschopp
1008 - DC Motor - #PM6015, 115 V, 1300 rpm, 1.6 in-lbs, 0.03 HP
Groschopp
1009 - DC Motor - #PM6015, 130 V, 1600 rpm, 2.1 in-lbs, 0.05 HP
Groschopp
1010 - DC Motor - #PM6013, 12 V, 900 rpm, 1.5 in-lbs, 0.02 HP
Groschopp
1011 - DC Motor - #PM6013, 12 V, 2750 rpm, 1.3 in-lbs, 0.06 HP
Groschopp
1012 - DC Motor - #PM6013, 24 V, 2650 rpm, 1.4 in-lbs, 0.06 HP
Groschopp
1013 - DC Motor - #PM6013, 90 V, 1700 rpm, 1.4 in-lbs, 0.04 HP
Groschopp
1014 - DC Motor - #PM6013, 90 V, 2550 rpm, 1.4 in-lbs, 0.05 HP
Groschopp
1015 - DC Motor - #PM6013, 115 V, 2550 rpm, 1 in-lbs, 0.04 HP
Groschopp
1016 - DC Motor - #PM6013, 130 V, 2450 rpm, 1.3 in-lbs, 0.05 HP
Groschopp
2000 - DC Motor - #PM8014, 12 V, 2350 rpm, 3.9 in-lbs, 0.14 HP
Groschopp
2001 - DC Motor - #PM8014, 24 V, 2500 rpm, 4.3 in-lbs, 0.17 HP
Groschopp
2002 - DC Motor - #PM8014, 90 V, 2600 rpm, 3.5 in-lbs, 0.15 HP
Groschopp
2003 - DC Motor - #PM8014, 130 V, 2650 rpm, 3.8 in-lbs, 0.16 HP
Groschopp
2004 - DC Motor - #PM8014, 180 V, 2550 rpm, 3.7 in-lbs, 0.15 HP
Groschopp
2005 - DC Motor - #PM8014, 115 V, 2500 rpm, 2.6 in-lbs, 0.1 HP
Groschopp
2006 - DC Motor - #PM8014, 12 V, 950 rpm, 4.8 in-lbs, 0.07 HP
Groschopp
2007 - DC Motor - #PM8014, 90 V, 1050 rpm, 4.3 in-lbs, 0.07 HP
Groschopp
2008 - DC Motor - #PM8014, 90 V, 1700 rpm, 4.1 in-lbs, 0.11 HP
Groschopp
2009 - DC Motor - #PM8014, 115 V, 1400 rpm, 3 in-lbs, 0.07 HP
Groschopp
2010 - DC Motor - #PM8014, 130 V, 1700 rpm, 3.8 in-lbs, 0.1 HP
Groschopp
2011 - DC Motor - #PM8014, 115 V, 3900 rpm, 2.2 in-lbs, 0.14 HP
Groschopp
40ASM100-5-M17BCH
深圳市杰美康机电有限公司
4100 - DC Motor - #PM8018, 12 V, 2250 rpm, 5.3 in-lbs, 0.19 HP
Groschopp
4101 - DC Motor - #PM8018, 24 V, 2500 rpm, 5.6 in-lbs, 0.22 HP
Groschopp
4102 - DC Motor - #PM8018, 90 V, 2500 rpm, 7 in-lbs, 0.28 HP
Groschopp
4103 - DC Motor - #PM8018, 130 V, 3000 rpm, 6 in-lbs, 0.29 HP
Groschopp
4104 - DC Motor - #PM8018, 180 V, 2600 rpm, 7.3 in-lbs, 0.3 HP
Groschopp
4105 - DC Motor - #PM8018, 115 V, 2600 rpm, 4.5 in-lbs, 0.19 HP
Groschopp
4106 - DC Motor - #PM8018, 12 V, 950 rpm, 6.8 in-lbs, 0.11 HP
Groschopp
4107 - DC Motor - #PM8018, 90 V, 1050 rpm, 7.7 in-lbs, 0.14 HP
Groschopp
4108 - DC Motor - #PM8018, 90 V, 1650 rpm, 7.5 in-lbs, 0.2 HP
Groschopp
4109 - DC Motor - #PM8018, 115 V, 1600 rpm, 5 in-lbs, 0.13 HP
Groschopp
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。