Calibrated 3D laser profilers for product inspection
COGNEX
Fast, high definition vision system for inspecting products in 3D
OMRON
Built-in ringlight red for all MV440 devices
SIEMENS
MV440 mounting plate reader very solid (4mm material), applicable manifold
IP67 lens protection housing, D65 glass prot. mode IP67 for MV440 units face
Built-in ringlight green for all MV440 devices
Built-in ringlight white for all MV440 devices
RING LIGHT EXT. MV400, IR, 24V
MV440 ringlight holder external for SIMATIC VS100 ring lights suitable for
Built-in ring light IR for all MV440 units (MLFB: 6GF3440-1CD10-1GE10-1LE10),
RING LIGHT EXT. MV400, ROT, 24V
Powerful and easy-to-use vision sensor for error-proofing applications
High performance, high resolution vision system
Full-featured vision system in a flexible, field customizable design.
Ultra-compact vision systems for applications where machine space is a premium.
Smart camera with In-Sight ViDi software designed for deep learning applications
Easy-to-use measurement system for inspecting and verifying product dimensions
SIMATIC MV440 SR code reader resolution: 640x480 pixel, for 1D/2D codes and
SIMATIC MV420 SR-B, basic type compact code reader for 1D and 2D codes, IP67
SIMATIC MV420 MV420 SR-P body compact COPTICAL reader for 1D and 2D codes,
SIMATIC MV420 SR-P, performance type, compact code reader for 1D and 2D codes,
Mounting angle MV420
SIMATIC MV440 UR code reader resolution: 1600x1200 pixel, for 1D/2D codes and
SIMATIC MV420 MV420 SR-B body compact optical reader for 1D and 2D codes,
SIMATIC MV440 HR code reader resolution: 1024x768 pixel, for 1D/2D codes and
SBIR
Telemecanique Sensors