Availability, control and safety of low-voltage electrical energy
SOCOMEC
Modular active-energy meters - single-phase - direct 45 A
Modular active-energy meters - single-phase - direct 100 A
Modular active-energy meters - three-phase - direct 100 A
Modular DC energy meters - connection via shunts up to 4000 A
Modular active-energy meters - three-phase – connection via transformers up to 10 000 A