Automation and control systems
S7-400 SM 431 analog input module optically isolated, 8 AI, 13 bit resolution, U
SIEMENS
SIMATIC S7-1500, analog output module AQ 2x U/I ST, 16 bits of resolution,
S7-400 SM 431 analog input module optically isolated, 16 AI, 16-bit resolution,
Logo! AM2 AQ expansion module, PU: DC 24V, 0/4-20mA 2AQ, 0-10V
S7-400 SM 431 analog input module optically isolated, 8 AI, 14 bit resolution, U
SIMATIC S7-1500, analog in -/output module AI4XU/I/R/rated/TC, 4 channels in
S7-1500, AI 8XU/I HF
SIMATIC S7-1500, analog output module AQ 4xU/I ST, 16 bits of resolution,
SIMATIC S7-1500, analog input module AI 8xU/I HS, 16 bits of resolution,
Logo! AM2 rated EXPAN. module, PU: DC 12/24V, 2AI-50...+ 200 degree/C Pt100/1000
S7-1500, AQ 4XU/I HF
Logo! AM2 expansion module, PU: DC 12/24V, 2 AI, 0-10V or 0-20mA
SIMATIC S7-1500, analog input module AI 8xU/I/rated/TC, 16 bits of resolution,
S7-400 analog input SM 431, non-isolated 16 AI, resolution 13 BITS,+/-10V,+/
SIMATIC S7-1500, analog input module AI 4xU/I/rated/TC, 16 bits of resolution,
S7-1500, AI 8 X U/R/RTD/TC HF
SIMATIC S7-1500, analog output module AQ 8xU/I HS 16 bits of resolution,