Automation and control systems
SIMATIC DP, failsafe electronic submodule for ET 200ISP, 8F-DI NAMUR EX I, up
SIEMENS
SIMATIC DP, ET 200ECO PN, 8 DI 24V DC, 4xM12, double-assignment, IP67
Electr. module for ET 200PRO 8DI DC24V, module diagnostics
ET 200ECO PN, 8DO 24V DC/0,5A, 4xM12, double-assignment, 1 load voltage supplyDO
ET 200AL, DQ 8X24VDC/2A, 8XM12
AS-interface compact module K45, A/B-slave, digital, 4I, IP67, 4x1 input, max.
AS-interface compact module K45, A/B slave (spec. 3.0), IP67 digital, 4x
AS-interface slimline module S45, A/B-slave digital, 4DI/4DO, 4xinput
AS-I MODUL SC22.5 4DI/2RQ, A/B
5 electronic modules for ET 200S, 2DO standard DC24V/2A, 15mm width 5 pieces per
SIMATIC ET 200SP, digital input module, DI 16X 24V DV standard, packing unit:
SIMATIC ET 200SP, digital input module, DI 8x24V DV basic, packing unit: 10
SIMATIC ET 200SP, digital input module, DI 8X 24V DV source input BA, fits to
Electronic submodule for ET 200ISP, 4 DO, DC17,4V/27mA, "L"-shut down
Electr. modules for ET 200PRO 8DI DC24V high feature, channel diagnostics
AS-interface compact module K45, IP67, digital, 4 inputs 4x1 input, 200mA max.
AS-interface compact module K60, digital, 4I, IP67 4x1 input, 200mA max. PNP
AS-interface compact module, K45 digital, 2X 1E/1A, IP67, 2x1 input/output 2xM12
AS-interface compact module K60, digital, 4I/2O, IP67, 4x1 input, 200mA max. PNP
AS-interface compact module IP67, digital, 4I/4O, 4x1 input, 200mA max. PNP 4x1
AS-I data coupler K60, IP67, digital, 4DI/4DO virtual, module uses 2 addresses
Electron. module ET 200S:2DO relay (formC cont.) DC24V-48V/5A, AC24V-230V/5A,
5 electronic modules for ET 200S, 4DO SHIGH feature 24V/2A DC, 15mm width
SIMATIC ET 200SP, digital output module, DQ 4x24V DV/2A standard, packing
Electronic submodule for ET 200ISP, 4 DO, DC17,4V/27mA, "H"-shut down
ET 200PRO failsafe electr. module 8/16 F-DI DC24V PROFIsafe, 90mm width
Electron. module 1F-RO DC24V/AC24..230V/5A, for ET 200S, 30mm width, 1 relay
K45F LEUZE LUMIFLEX
5 electronic modules for ET 200S, 2DO high feature 24V DC, 15mm width diagnosis
5 electronic modules for ET 200S, 2DI standard 24V DC, 15mm width, 5 pieces per
electron. module for ET 200S, 8DI source input 24V DC, 15mm width, 1 item per
SIMATIC DP, 5 electronic modules ET 200S: 4DI UC 24V-48V, 15mm width, SF
SIMATIC ET 200SP, digital input module, DI 8x24V DV high speed, packing unit:
AS-interface 24V DCstarter IP67, digital, 4I/2O, duplex starter, type K60, 2x2
AS-interface compact module K45, IP67, digital, 2 in-/outputs, 2x1 input, 200mA
AS-interface 24V DCstarter IP67, digital, 4I/1O, single starter, TPYE K60 2x2
AS-I compact module K20, IP67, A/B slave (spec. 3.0), IP67 digital, 4DI/4DO,
ASISAFE module S22,5F two safe inputs 2FDI SPRINGLOADED terminals
Basic module BM142 ET 200ECO:8DO DC24V/2A, 8xM12, single-assignment, IP65/67
Basic module BM141 ET 200ECO:16DI 24V DC, 8xM12, double-assignment, IP65/67