Automation and control systems
SIMATIC ET 200SP, CM 4xIO-link ST communication module IO-link master V1.1
SIEMENS
Interface module IM 151-1 high feature for ET 200S, transmission rate up to
SIMATIC DP, ET 200M interface IM 153-4 PN IO high feature for max. 12 S7-300
ACTIVE FIELD DISTRIBUTOR AFD4
Interface module IM152-1 for ET 200ISP, for standard and redundant operation
SIMATIC ET 200MP. PROFINET IO-device interface module IM 155-5 PN HF for ET
SIMATIC DP, field device link DP/PA coupler FDC 157-0 non EX-version 1000mA/31V
SIMATIC ET 200SP, PROFINET interface module IM 155-6PN basic, max. 12
ACTIVE FIELD DISTRIBUTOR AFDIS
Diagnosis-repeater for PROFIBUS DP, for online PROFIBUS cable diagnostics, DP
SIMATIC DP, interface module IM 151-1 standard for ET 200S, incl. terminating
SIMATIC DP, RS-485 repeater for the connection of PROFIBUS/MPI bus systems
ASIsafe basic safety monitor 2 F-RO, 2 enabling circuits, with screw-type
SIMATIC DP, PROFIBUS DP interface module IM 154-2 high feature for ET 200PRO
Distributed I/O DP/DP coupler coupling module for connecting two
ET 200ECO PN, IO-link master, 4IO-L+8DI+4DO 24V DC/1.3A 8xM12, double-assignment
Interface module IM 151-3 PN HF for ET 200S, transmission rate up to 100Mbit/s
SIMATIC ET 200MP. PROFINET IO-device interface module IM 155-5 PN ST for ET
Electr. module for ET 200S, 1 SI serial interface one channel, 15mm wide
ASIsafe enhanced safety monitor 2 F-RO with integrated safety slave, 2 enabling
SIMATIC DP, CM PROFIBUS DP for ET 200SP CPU module with PROFIBUS DP interf. (9
SIMATIC DP, electronic module for ET 200pro 4 IO-Link High-feature
ASIsafe enhanced safety monitor 2 F-RO, 2 enabling circuits, with screw-type
SIMATIC ET 200SP, PROFINET interface module IM 155-6PN standard, max. 32
ET 200SP, CM PTP CM PTP communication module for serial connection RS-422,
ACTIVE FIELD DISTRIBUTOR AFD8
Interface module IM 151-3 PN HS for ET 200S, transmission rate up to 100Mbit/s
SIMATIC DP, interface module IM 151-1 FO for ET 200S, transmission rate up to
ASIsafe basic safety monitor 1 F-RO, 1 enabling circuit, with screw-type
SIMATIC DP, PROFIBUS DP interface module IM 154-1 DP for ET 200PRO inclusive
SIMATIC ET 200MP. PROFIBUS interface module IM 155-5 DP ST for max. 12 S7-1500
SIMATIC DP, interface IM 153-1, for ET 200M, for max. 8 S7-300 modules
SIMATIC ET 200AL, PROFIBUS interface module IM 157-1 DP, IP67
Distributed I/O field device link RS485-is coupler, field bus coupler between
DP master interface for IM 151-7 CPU or IM 151-8 PN/DP (ET 200S), module with
SIMATIC ET 200SP, PROFIBUS interface module, IM 155-6DP high feature, max. 32
SIMATIC ET 200SP, PROFINET interface module ET 200SP IM 155-6PN high feature