Automation and control systems
Hinged switch for EX-zone metal housing, 40mm, 1x (M20x 1.5) with solid shaft d=
SIEMENS
Hinged switch metal housing, 31mm, 1x (M20x1.5) with solid shaft d=10mm,
Hinged switch plastic housing, 31mm, EN50047 device connection 1x (M20x1.5) snap
Hinged switch, 40mm, 1x (M20x1.5) with solid shaft d=10mm
Hinge switches enclosed in molded plastic, 1NO+1NC, hollow shaft, DI=8mm, M20x 1
Hinge switch for EX-zone METALLGEH., 31mm, EN 50047, ATEX device connection 1x (
Hinged switch, 40mm, 1x (M20x1.5) with hollow shaft d=8mm
Hinged switch metal housing, 31mm, 1x (M20x1.5) with hollow shaft d=8mm,
Hinged switch molded-P. housing, 31mm, 1x (M20x1.5) with solid shaft d=10mm
HINGE SWIT., PLAS, HOL.SHA. 10MM 10 DEG
Hinged switch for EX-zone metal housing, 40mm, 1x (M20x 1.5) with hollow shaft d
Hinged switch molded-P. housing, 31mm, 1x (M20x1.5) with hollow shaft d=8mm