Automation and control systems
Cable-operated switch metal encl. 2xM25x1.5 1 no 1NC, without latch cable
SIEMENS
Cable operating switch, 2X M20x1.5 2NC, latches according to EN418 button reset
Safety cable-operated switch 1NO/1NC, red LED, 115V, STEUTE
Rope switch with EMER-stop "METAL enclosure, 3XM20x1.5, " 1NO+3NC, latching to
Cable operating switch, 2X M25x1.5 2NO+2NC, latches according to EN419 button
Cable-oper. switch+lever metal enclosure, 2XM25x1.5 1NO+1NC, latching according
Cable operating switch, 1x M16x1.5 2NC, latches according to EN418 button reset
SIGUARD cable operating switch, 2X M20x1.5 1NO+1NC, latches according to EN418
SIGUARD cable-operated switch, 2X M20x1.5 1NO+1NC, without latching for cable
SAFETY CABLE-OPERATED SWITCH
SIRIUS cable operating switch metal housing, 2x M20x1.5 2NC, latches acc. EN
Safety cable operating switch metal, with latching, EN418, 2NC button reset, up
Cable operating switch, 1x M16x1.5 1NO+1NC, latches according to EN418 button
Safety cable-operated switch safety cable-operated switch 2NC, red LED, 115V, 2N
SIGUARD cable operating switch, 2X M20x1.5 2NC, latches according to EN418