Use at high ambient temperatures up to 180 °C
搜索
登录
免费注册
ifm
Sensor Technology, Networking and Control Technique for Automation
ifm electronic
›
Sensors
›
Position sensors
›
Inductive sensors
›
Use at high ambient temperatures up to 180 °C
6 结果
排序
标题
近期
I95045: Inductive sensor; M50 x 1.5 / L = 70 mm; Sensing range 20 mm flush mount
Inductive sensor
ifm
IF6074: Inductive sensor; M12 x 1 / L = 56 mm; Sensing range 3 mm flush mountabl
Inductive sensor
ifm
IG6119: Inductive sensor; M18 x 1 / L = 77 mm; Sensing range 8 mm non-flush moun
Inductive sensor
ifm
IG6614: Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 5 mm flush mountabl
Inductive sensor
ifm
II5930: Inductive sensor; M30 x 1.5 / L = 79 mm; Sensing range 15 mm non-flush m
Inductive sensor
ifm
II5961: Inductive sensor; M30 x 1.5 / L = 70 mm; Sensing range 10 mm flush mount
Inductive sensor
ifm
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。