Speed sensors for drives and axes
搜索
登录
免费注册
ifm
Sensor Technology, Networking and Control Technique for Automation
ifm electronic
›
Sensors
›
motion control
›
Speed sensors
›
Speed sensors for drives and axes
7 结果
排序
标题
近期
M95003: Magnetic sensor; Ø 40 / L = 120 mm; 2 x normally closed / 1 x normally o
ifm
MX5000: Speed sensor; Ø 15 / L = 70 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junio
Speed sensor
ifm
MX5004: Speed sensor; Ø 15 / L = 61 mm; Sensing range 1.7 mm; DC; NPN; AMP-Junio
Speed sensor
ifm
MX5015: Speed sensor; Ø 15 / L = 49.5 mm; Sensing range 1.7 mm; DC; NPN; 2 m PUR
Speed sensor
ifm
MX5017: Speed sensor; Ø 15 / L = 50 mm; Sensing range 1.7 mm; DC; NPN; 2 m PUR-C
Speed sensor
ifm
MX5050: Speed sensor; Ø 15 / L = 60 mm; Sensing range 1.7 mm; normally open; DC;
Speed sensor
ifm
MX5051: Speed sensor; Ø 15 / L = 64.5 mm; PNP; normally open; 1.7 mm; 2 m PUR-Ca
Speed sensor
ifm
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。