Linear slides
搜索
登录
免费注册
GANTER
Manufacturer of machine elements and standard parts for clamping and operating
GANTER-Normteile
›
3.0 Machine parts
›
3.8 Adjusting, Moving with Guides, Spindles and Ball Rollers
›
Linear slides
26 结果
排序
标题
近期
GN 1400 Telescopic slides with partial extension, load capacity up to 280 N
GANTER
GN 1404 Telescopic slides with partial extension, load capacity up to 780 N
GANTER
GN 1408 Telescopic slides with full extension, load capacity up to 250 N
GANTER
GN 1410 Telescopic slides with full extension, load capacity up to 510 N
GANTER
GN 1412 Telescopic slides with full extension and self-retracting mechanism, load capacity up to 430 N
GANTER
GN 1414 Telescopic slides with full extension and dampened self-retracting mechanism, load capacity up to 360 N
GANTER
GN 1418 Telescopic slides with full extension and "Push to Open" - mechanism, load capacity up to 430 N
GANTER
GN 1420 Telescopic slides with full extension, load capacity up to 1290 N
GANTER
GN 1422 Telescopic slides with full extension and self-retracting mechanism, load capacity up to 1290 N
GANTER
GN 1424 Telescopic slides with full extension and dampened self-retracting mechanism, load capacity up to 750 N
GANTER
GN 1426 Telescopic slides with double-sided full extension, load capacity up to 1380 N
GANTER
GN 1430 Telescopic slides with full extension, load capacity up to 2120 N
GANTER
GN 1432 Telescopic slides with full extension and self-retracting mechanism, load capacity up to 2300 N
GANTER
GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type B with rubber stop
GANTER
GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type K with rubber stop, latch in front
GANTER
GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type M with rubber stop, latch in back
GANTER
GN 1440 Telescopic slides with full extension, load capacity up to 3100 N, Type Q with rubber stop, latch in back and in front
GANTER
GN 1450 Stainless Steel-Telescopic slides with full extension, load capacity up to 510 N
GANTER
GN 1460 Stainless Steel-Telescopic slides with full extension, load capacity up to 1290 N
GANTER
GN 2402 Linear slides
GANTER
GN 2404 Telescopic linear slides
GANTER
GN 2406 Telescopic linear slides
GANTER
GN 2408 Telescopic linear slides, Type DD Runner with countersunk, on both sides
GANTER
GN 2408 Telescopic linear slides, Type DG Runner 1 x with countersunk and 1 x with thread
GANTER
GN 2408 Telescopic linear slides, Type GG Runner with thread, on both sides
GANTER
GN 2410 Telescopic linear slides
GANTER
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。