Our Hall effect sensors are based on Analog IC's and measures both strong and weak magnetic fields with very high precision. The m...
Our Hall effect sensors are based on Analog IC's and measures both strong and weak magnetic fields with very high precision. The magnetic field range is very wide: from a few micro-Tesla up to 10 Tesla or even more! Sensor exchange for different field ranges is no longer necessary. Resolution is very high, even down to ppm level, and sensors can be used with modern strong magnets without saturation. Linearity is very good; error is typically 0,1 % at 1,5 Tesla. Sensors are robust, they can be used outside several specifications and still work. The Hall sensors are for example already tested in liquid nitrogen and even down to 4°K with excellent result. Application areas range from cryogenic up to high-temperature down-hole applications, even radiation hardened in space.