ISO 7380
Hexagon socket button head screws
Standard
ISO 7380
Description
Hexagon socket button head screw ISO 7380 - M5 x 12 - 12.9
Part number
ISO 7380 - d M5 x l 12 - 12.9
Material
Steel
Note
Class: 12.9
Omniclass number
23.13.23.11.13.19
CAD 模型
请选择
3D XML
3MF
Acis 6.3
Alibre Design
AMF
Animated GIF
AutoCAD (DWG) - 2D
AutoCAD (DWG) - 3D
AutoCAD MEP
BMP
BricsCAD (DWG) - 2D
BricsCAD (DWG) - 3D
CATIA V4
CATIA V5
COLLADA
Creo
DesignSpark Mechanical
DraftSight
DXF - 2D
DXF - 3D
EMF
Fusion
GIF
GstarCAD
HiCAD (>=2023)
HOOPS
IGES
Inventor
Inventor LT
IRONCAD
JPG
JT
KeyCreator
KOMPAS-3D (>=V15)
Mechanical Desktop
NX (*.x_t)
OBJ
OFF
Panda3D
Parasolid 11.1
PDF
PDF 3D
PLY
PNG
PRC
Pro/Engineer Neutral
Revit
SketchUp
Solid Edge
SOLIDWORKS
SpaceClaim
STEP AP203
STEP AP214
STEP AP242
STL
T-FLEX
TENADO CAD 3D
Three.js
TIF
TopSolid (< v 7.0)
TopSolid (v 7.8)
TurboCAD
Universal 3D
VDA-FS
VRML
VTK
VX CAD/CAM
WMF
ZW3D
请确保已安装此软件。
本网站受到 reCAPTCHA 的保护,且适用于谷歌的
隐私政策
和
服务条款
。
指向此页面的链接已复制到剪贴板中。
产品选择
Nominal Ø (mm)
Rod length (mm)
Pitch (mm)
3
6
0.5
3
8
0.5
3
10
0.5
3
12
0.5
4
8
0.7
4
10
0.7
4
12
0.7
4
16
0.7
5
10
0.8
5
12
0.8
每页项目数