DIN-Linchpin

drop forged steel shaft according to DIN11023 / galvanized

 
Manufacturer FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik
Description DIN-Linchpin 4x27
Part Number 01382000
size 4x27
Webshop LINK: https://www.rubig-shop.com/en/product/din-linch-pin-4x27/
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

RUBIG DIN-Linchpins for reliable securing and connection

−forged steel shaft
−3rd hole for fixing the safety chain
−spring made of spring steel wire
−galvanized and thick film passivated
−some sizes are also avialable in stainless steel "V4A"

Kontakta leverantören

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

FRANZ RÜBIG & SÖHNE GmbH & Co KG Schmiedetechnik

Die forge and metal works

Google Map