Tiny Vise Edge Clamps, Standard Setup for Downthrust Force, Horizontal Force, Inch

Clamps & Accessories

 
Manufacturer Carr Lane
Description Tiny Vise® Edge Clamps, Standard Setup for Downthrust Force, Horizontal Force, Inch
Part Number CL-2-TV
Material Steel
Finish Black Oxide
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

These mini edge clamps securely grip the side of a workpiece to keep the top clear for machining. Patented design features a slotted countersink to provide strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large.

The clamps shown here have both a serrated face (for maximum gripping) and a smooth face (to avoid marring finished parts). They can be set up to apply force either at a downward angle or straight horizontally. Available in a wide range of sizes, from a miniature #8-32 thread size, up to a powerful 1"-8 thread size with 2500 lbs clamping force. Patent number 5.624.106. Made in USA.

Kontakta leverantören

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map