B-POEV 100XKA-SG

Pressed steel fixed castor, medium duty design, with top plate fitting, heavy duty wheel, with 'Blickle EasyRoll' elastic solid rubber tyres, with nylon wheel centre, non-marking, grey, with synthetic threadguard

 
Manufacturer Blickle
Description B-POEV 100XKA-SG
Part Number 945674
Wheel Ø (mm) 100
Wheel width (mm) 32
Unit weight (kg) 0,6
Product type fixed castor
Bearing type ball bearing (CC)
Load capacity at 4 km/h (kg) 200
Material wheel tread Rubber
Material wheel center high-quality nylon 6
Colour wheel tread grey
Colour wheel center black
Operating temperature max (°C) 80
Operating temperature min (°C) -20
Top plate size (mm) 100 x 85
Total height (mm) 125
Hardness 65 Shore A
Mount Type top plate
non-marking yes
antistatic no
heat-resistant no
suitable for autoclaves no
hydrolysis resistant no
corrosion-resistant no
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Produktbeskrivning

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour grey, non-marking
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, small
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Kontakta leverantören

Blickle

Blickle

Kolesa

Google Map