Ribbon Cable Connectors

 
Manufacturer TE Connectivity
Description A/L UNIV HDR 14P ACT PIN
Manufacturer Part Number 1658694-7
Product Page http://www.te.com/usa-en/product-1658694-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP-LATCH Universal Headers
Connector System Wire-to-Board
Contact Base Material Phosphor Bronze
Connector & Contact Terminates To Printed Circuit Board
Contact Underplating Material Nickel
Connector Mounting Type Board Mount
Circuit Application Signal
Centerline (Pitch) [mm] 2.54
Number of Positions 14
PCB Mount Retention With
PCB Mount Alignment Without
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µin] 30
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 13.94
Height [in] .55
Insulation Resistance [MO] 5000
Length [mm] 37.08
Length [in] 1.46
Post Size [mm] .64
Post Size [in] .025
Termination Post Length [mm] 4.42
Termination Post Length [in] .174
Shrouded End Dimension [mm] 3.81
Shrouded End Dimension [in] .15
Number of Rows 2
Connector Style Plug
Profile Standard
Mating Alignment Type Center
Comment Pin headers in 10- and 14-position sizes have only one slot for snap-in polarizer (military polariza
Connector Type Header
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Pin
For Use With AMP-Latch Receptacle
Housing Color Black
Housing Material Nylon - GF
Housing Style 4-Sided
Mating Alignment With
Mating Retention With
Packaging Method Tray
Packaging Quantity 80
Product Type Connector
UL Flammability Rating UL 94V-0
Ejection Latches Without
PCB Mount Retention Type Action/Compliant Tail
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Mount Orientation Vertical
PCB Contact Termination Area Plating Material Tin
Board Standoff Without
Panel Mount Feature Without
Header Type Universal Ejection Pin Headers
Housing Entry Style Top
Mating Connector Lock Without
Polarization With
Temperature Rating High
PCB Thickness (Recommended) [mm] 2.03
PCB Thickness (Recommended) [in] .08
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Dokumentacija