Neonode® Touch Sensor Module

Manufacturer Neonode Technologies
Description Touch Sensor Modules - NNAMC0721PC01
Part Number NNAMC0721PC01
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Part NumberDescriptionA (mm)B (mm)C (mm)D (mm)Angle
NNAMC0430PC01Touch Sensor Modules - NNAMC0430PC0143.214.947.22
NNAMC0431PC01Touch Sensor Modules - NNAMC0431PC0143.214.947.2290°
NNAMC0500PC01Touch Sensor Modules - NNAMC0500PC0150.429.855.93.5
NNAMC0501PC01Touch Sensor Modules - NNAMC0501PC0150.429.855.93.590°
NNAMC0580PC01Touch Sensor Modules - NNAMC0580PC0157.629.861.62
NNAMC0581PC01Touch Sensor Modules - NNAMC0581PC0157.629.861.6290°
NNAMC0650PC01Touch Sensor Modules - NNAMC0650PC0164.844.770.33.5
NNAMC0651PC01Touch Sensor Modules - NNAMC0651PC0164.844.770.33.590°
NNAMC0720PC01Touch Sensor Modules - NNAMC0720PC017244.7762
NNAMC0721PC01Touch Sensor Modules - NNAMC0721PC017244.776290°

Obrnite se na dobavitelja

Neonode Technologies

Neonode Technologies

Neonode is the go-to company for advanced Contactless Touch, Touch, Gesture Control, and In-Cabin Monitoring.

Google Map