DirectLOGIC DL05/06 communication module, DirectNET and Modbus RTU, 2 ports, (1) RS-232 (RJ12) and (1) RS-232/RS-422/RS-485 (HD15) port(s). For use with DL05 and DL06 PLCs.

Description DirectLOGIC DL05/06 communication module, DirectNET and Modbus RTU, 2 ports, (1) RS-232 (RJ12) and (1) RS-232/RS-422/RS-485 (HD15) port(s). For use with DL05 and DL06 PLCs.
Distributor Part Number D0-DCM
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/D0-DCM
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Distributor Part NumberDescription
D0-DCMDirectLOGIC DL05/06 communication module, DirectNET and Modbus RTU, 2 ports, (1) RS-232 (RJ12) and (1) RS-232/RS-422/RS-485 (HD15) port(s). For use with DL05 and DL06 PLCs.

Dokumentacija

Obrnite se na dobavitelja

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map