IM5116: Inductive sensor; 40 x 40 x 54 mm; Sensing range 35 mm non-flush mountab

Inductive sensor

 
Manufacturer ifm
Description IM5116: Inductive sensor; 40 x 40 x 54 mm; Sensing range 35 mm non-flush mountab
Manufacturer Part Number IM5116
GTIN 4021179131278
ECLASS 27270101
Country of origin RO
Customs tariff number 85365019
Weight 152.500
Distributor ifm electronic gmbh
Type Inductive sensor
Description IMC3035-BPKG/US-100-DPS
modelmi CAD
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Popis výrobku

Inductive sensor; 40 x 40 x 54 mm; Sensing range 35 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 80 Hz

Obráťte sa na dodávateľa.

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map