Wire-to-Board Connector Housings

 
Manufacturer TE Connectivity
Description 4X5 MTE RCPT SR LATCH .100CL
Manufacturer Part Number 1-103957-5
Product Page http://www.te.com/usa-en/product-1-103957-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPMODU MTE
Connector & Contact Terminates To Wire & Cable
Centerline (Pitch) [mm] 2.54
Number of Positions 5
Termination Method to Wire & Cable Crimp
Row-to-Row Spacing [mm] 2.54
Number of Rows 1
Mating Retention With
Mating Retention Type Latch
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Documentação