Supporting legs

 
Manufacturer LIPRO d.o.o.
Description Supporting legs, Total Height 101.5 mm, Reinforcing height 68 mm, Length 300 mm, Width 85 mm - TB30-101.5-68-300-85
Part number TB30-101.5-68-300-85
Total height 101.5 mm
Reinforcing height 68 mm
Length 300 mm
Width 85 mm
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Series
Total height (mm)
Length (mm)
Width (mm)
Reinforcing height (mm)

Dokumentasjon

Ta kontakt med leverandøren

LIPRO d.o.o.

LIPRO d.o.o.

LIPRO is a team of 40 enthusiastic co-workers who provide tailor-made solutions in the area of automation of production processes in the Slovenian and European markets. Our offer consists of three basic programs: Modular System (ALU profiles with connecting elements), Conveyors, Transport systems.

Google Map