DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 30hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, integrated dynamic braking. Optional EtherNet/IP and Modbus TCP cards available.

Description DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 30hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, integrated dynamic braking. Optional EtherNet/IP and Modbus TCP cards available.
Distributor Part Number GS4-4030
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS4-4030
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Distributor Part NumberDescription
GS4-4030DURApulse GS4 series AC high-performance drive, NEMA 1, 460 VAC, 30hp with 3-phase input, SVC or V/Hz mode, C frame, RS-485, integrated dynamic braking. Optional EtherNet/IP and Modbus TCP cards available.

Dokumentasjon

Ta kontakt med leverandøren

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map