DURApulse GS20 series AC general purpose drive, enclosed, 460 VAC, 3hp with 3-phase input, SVC, V/Hz, FOC or torque mode, C frame, RS-485, Modbus, 100kA SCCR. Optional EtherNet/IP and Modbus TCP card available.

Description DURApulse GS20 series AC general purpose drive, enclosed, 460 VAC, 3hp with 3-phase input, SVC, V/Hz, FOC or torque mode, C frame, RS-485, Modbus, 100kA SCCR. Optional EtherNet/IP and Modbus TCP card available.
Distributor Part Number GS23-43P0
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/GS23-43P0
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Dokumentasjon

Ta kontakt med leverandøren

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map